Publiceer je producten
Mallorquina Corredera S D-5
Mallorquina Corredera S D-5
    Saxun

    Mallorquina Corredera S D-5

    Sun protection sliding window and door shutter, “Saxun” model D-5 Fixed.

    Specificatie
    • Variable combination sliding shutter for exterior use Model S "Saxun" Sliding shutter, composed of an upper guide and a lower guide with the possibility of intramural or extramural installation and variable combination of guides and sliding leaves by means of a set of rollers. Sheet composed of a perimeter profile of dimensions 55.1 x 40 mm, to house a rectangular fixed slat with rounded edges model Saxun D-5.

    Technische specificatie
    • Unieke ref.ephorus-exterior-folding-shutter-s-d-5
    • ProductfamilieShading Systems
    • ProductgroepExterior folding shutter
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-04
    • Editienummer1
    • Hoogte (mm)10
    • Diepte (mm)50
    Gerelateerd
    • HoofdmateriaalAluminium
    Classificatie
    • Categorie BIMobjectBouw - Shading Systems
    • IFC-classificatieWindow
    • UNSPSC-naamShutters
    • UNSPSC-code30151801
    • Uniclass 2015-codeSs_25_50_80
    • Uniclass 2015-beschrijvingShutter systems
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitelExterior Sun Control Devices
    • OmniClass-nummer23-17 21 11 13
    • OmniClass-titelExterior Shutters
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows