Publiceer je producten
Pérgola Bioclimática P-230 4 columnas
Pérgola Bioclimática P-230 4 columnas
Pérgola Bioclimática P-230 4 columnas
Pérgola Bioclimática P-230 4 columnas
Pérgola Bioclimática P-230 4 columnas
Pérgola Bioclimática P-230 4 columnas
    Saxun

    Pérgola Bioclimática P-230 4 columnas

    Sistema de protección solar, Pérgola Bioclimática "Saxun" modelo P-230 con 4 columnas.

    Specificatie
    • Our new Bioclimatic Pergola P-230 is specially designed to offer impressive dimensions of 7x5.6 metres (length x width),in all its typologies. An innovative solution that guarantees a totally open and free space for your enjoyment, whether in residential or HORECA environments.

      A Pergola that is notable for its modern and aesthetic design as well as for its robustness and reliability. Thanks to its advanced engineering, it allows you to enjoy up to 39.2 m2  of living space, and ensures total stability of the slats and other elements that make it up. Under the new P-230, every moment outdoors becomes an unrivalled experience of comfort and well-being, ensuring the enjoyment of the best environment, in safety and style.

      Our new large Bioclimatic Pergola has been created to cover wide open spaces. A new design with an extra touch of elegance and aesthetics, thanks to the minimisation of profiles and screws. Its system of adjustable columns and slat installation system make it easy to assemble and install, while guaranteeing a high-quality professional finish. 

    Technische specificatie
    • Unieke ref.pergola-bioclimatica-p-230-4-columnas
    • Productfamiliesolar protection
    • ProductgroepModular Bioclimatic Pergola
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-07
    • Editienummer1
    • Hoogte (mm)3
    • Breedte (mm)5.6
    • Diepte (mm)7
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Shading Systems
    • IFC-classificatieObject
    • Uniclass 2015-codeSs_25_50_45
    • Uniclass 2015-beschrijvingLouvre and shading systems
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitelExterior Sun Control Devices
    • OmniClass-nummer23-17 21 11 11 13
    • OmniClass-titelLouvered Canopies