Publiceer je producten
Proxima - Interlocked socket system

Proxima - Interlocked socket system

3.8 van de 5 sterren3.8(5 reviews)
PROXIMA is a system of interlocked socket outlets from 16A to 63A, with or without fuse protection in 16A and 32A versions. The system consists of flush mounting sockets that can be mounted on dedicated enclosures in configurations from 1 to 4 sockets, also with junction box or consumer unit.
Technische specificatie
  • Unieke ref.proxima-interlocked-socket-system
  • ProductfamiliePanelboards & Switchboards
  • ProductgroepModular Enclosures
  • TypeShowcase (model)
  • Publicatiedatum2021-11-03
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPC/ABS
Classificatie
  • Categorie BIMobjectElektra - Stopcontacten