SCG Roof Tile Prestige X-Shield SLIMSCG Roof Tile Prestige X-Shield SLIMSCG Roof Tile Prestige X-Shield SLIMSCG Roof Tile Prestige X-Shield SLIMSCG Roof Tile Prestige X-Shield SLIM
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

SCG Roof Tile Prestige X-Shield SLIM

NEW SCG Prestige X-Shield Slim, the thinnest flat concrete roof from SCG. Thinner, more cool. The best of thinness, smoothness, coolness and more durable colors.

1. Thinner, only 19 mm., adding sharp lines but maintaining the same strength.
SCG Concrete Roof Prestige X-Shield SLIM model is superior in thinness. Because it is about 28% thinner than ordinary concrete roof tiles, only 19 mm thin, comes with a lighter weight, weighing only 4.9 kg approximately. but still strong with a new production formula

2. Smooth skin surface Add a modern look to your home
Including a new dimension in the smooth surface Beautiful and gives a more modern mood, smooth texture. Smoother than the original version Add a neat, cool, outstanding in every angle. by the contact surface of general concrete roof tiles will have a rough surface like an orange peel

3. The color is 3 times more durable with X-Shield technology, increasing the adhesion power of the paint layer.
In addition to being thin and smooth, SCG Concrete Roof Prestige X-Shield SLIM model is also special about beautiful color, long lasting, being beautiful, 3 times more durable than general concrete roofing with innovative color coating special formula "X-Shield Technology" which helps increase The adhesion power of the paint layer and the coating layer helps the molecules between the layers merge tightly homogeneous Provides a roof with a beautiful design and color that does not fade. Answer the value for a modern house as well.

Technische specificatie
  • Unieke ref.SCG_Roof_Tile_Prestige_X-Shield_SLIM
  • ProductfamilieRoof & Accessories
  • ProductgroepMetal sheet
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-23
  • Editienummer1
  • Breedte (mm)330
  • Diepte (mm)420
Gerelateerd
  • HoofdmateriaalBeton
  • Ontworpen inThailand
  • Gefabriceerd inThailand
  • Nettogewicht (kg)4.8
Classificatie
  • Categorie BIMobjectBouw - Dak
  • OmniClass-nummer23-13 39 17