Publiceer je producten
Schlüter®-KERDI-LINE-H

Schlüter®-KERDI-LINE-H

Schlüter®-KERDI-LINE is a component linear drainage system for the construction of floor level showers with ceramic tiles, natural stone, or other coatings. It consists of a deep-drawn stainless steel channel body as well as a grate and frame top section that can be seamlessly adjusted to the thickness of the covering with the help of the installation aid included in the set. The frame structures are available in 3 versions, as a profile frame with a 10 mm brushed or polished visible area or as a contour frame.

Specificatie
  • Schlüter®-KERDI-LINE-H with horizontal drain features an integrated odour trap and a drain body. Height of channel support: DN 40 (40 mm) = 78 mm DN 50 (50 mm) = 97 mm

Technische specificatie
  • Unieke ref.schlueter-kerdi-line-h
  • ProductfamilieDrainage
  • ProductgroepKERDI-LINE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-06-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inDuitsland
Classificatie
  • Categorie BIMobjectSanitair - Shower Channel