Publiceer je producten
Schlüter®-KERDI-LINE-V 50 G2

Schlüter®-KERDI-LINE-V 50 G2

Schlüter®-KERDI-LINE is a component linear drainage system for the construction of floor level showers with ceramic tiles, natural stone, or other coatings. It consists of a formed stainless steel channel body as well as a grate and frame top section that can be seamlessly adjusted to the thickness of the covering with the help of the installation aid included in the set. The frame assemblies are available in 3 versions, as a profile frame with a 10 mm brushed or polished visible area or as a contour frame.

Specificatie
  • Schlüter®-KERDI-LINE-V 50 G2 for vertical drainage is equipped with an odour trap that is integrated into the drain body. In accordance with DIN 1253, it has a drain capacity of ≥ 1.0 l/s (with 20 mm head of water) and a water trap height of 50 mm.

    Height of channel support: DN 50 (50 mm) = 48 mm

Technische specificatie
  • Unieke ref.schlueter-kerdi-line-v50g2
  • ProductfamilieDrainage
  • ProductgroepKERDI-LINE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-06-14
  • Editienummer1
Gerelateerd
  • Ontworpen inDuitsland
Classificatie
  • Categorie BIMobjectSanitair - Shower Channel