Publiceer je producten
Unica - wiring devices

Unica - wiring devices

4.8 van de 5 sterren4.8(5 reviews)
Wiring devices combined with remarkable design and broad functions A flexible, attractive and features-rich wiring device range that comes in a variety of designs and finishes, featuring more than 150 practical functions.
Specificatie
  • -Unica Class A minimalist design based on authentic natural materials, Unica Class infuses nature directly into your home. Featuring a choice of 9 finishes from 1 to 4 gang, Unica Class can be installed both in the horizontal or vertical position and is available in an aluminum or graphite finish. '-Unica Top The high-end of the Unica modular range, Unica Top features a broad range of functions and is available in an aluminum or graphite finish. Unica Top is complemented by cover frames that come in a choice of woods, (available in 3 different shades) and metals (available in 10 shades). '-Unica Plus A versatile range for high-end buildings. Cover frames available in 20 different colors. Designed for European and American installation standards. '-Unica Quadro Featuring a modern and neutral design, Unica Quadro is based on the concept of simple lines. The range offers a choice of 14 cover frame color options, and its functions are available in a white or ivory finish. '-Unica Allegro Designed for Italian or American installations that feature between 1 and 6 modules, Unica Allegro cover frames are available in a range of 12 different colors. '-Unica Colors The creative member of the Unica family, Unica Colors features discreet inner frames, and includes a choice of 20 colors that are designed to fit on their white or ivory cover frames. '-Unica Basic The entry-point range, designed for functional applications, featuring functions that come in a white or ivory finish.
Technische specificatie
  • Unieke ref.SE_INTL_New_Unica_WD
  • ProductfamilieWiring devices Unica
  • ProductgroepNew Unica
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-11-17
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Secundair materiaalMetaal
Classificatie
  • Categorie BIMobjectElektra - Stopcontacten
  • Uniclass 2015-codePr_65_72
  • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 27 26
  • CSI MasterFormat 2014 TitelWiring Devices
  • OmniClass-nummer23-35 37 29
  • OmniClass-titelModular Wiring System Switches
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring