Publiceer je producten
STAGO KG281 - Tray System
STAGO KG281 - Tray System
STAGO KG281 - Tray System
STAGO KG281 - Tray System
STAGO KG281 - Tray System
STAGO KG281 - Tray System
    Gearchiveerd

    STAGO KG281 - Tray System

    Stago KG281 cable tray system for indoor and partly outdoor environments. Industries, sport halls warehouses shops, rural, outdoor areas
    Specificatie
    • KG281 Cable tray system -An old friend to rely on. With its decades of expereience on roll forming and cable support manufacturing Schneider-electric brings you a large assortment of universal accessories, screwless fixation solutions, modular accessories and easy to use form pieces for a speedy and efficient installation. Pre-galvanized sheet steel material. System widths: 70mm, 120mm, 200mm, 330mm, 400mm, 500mm, 600mm. The system is customizable. For more details please contact our local customer care center.
    Technische specificatie
    • Unieke ref.CMS-STAGO-KG281
    • ProductfamilieCable Trays
    • ProductgroepPre-Galvanized Solution
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalStaal
    • Ontworpen inNederland
    • Gefabriceerd inNederland
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieKabeldrager
    • UNSPSC-naamCable accessories
    • UNSPSC-code26121630
    • Uniclass 2015-codePr_65_70_11_17
    • Uniclass 2015-beschrijvingCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-titelCommunication Cable Trays
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution