Publiceer je producten
RM AirSeT - SF6-free Gas Insulated Medium Voltage Switchgear up to 24 kV

RM AirSeT - SF6-free Gas Insulated Medium Voltage Switchgear up to 24 kV

3.9 van de 5 sterren3.9(14 reviews)
RM AirSet is Part of SeT Series. SF6-free GIS ring main unit (RMU) and modular MV switchgear for secondary distribution applications up to 24kV.
Specificatie
  • RM AirSeT design is the optimal choice for Electrical Distribution Companies and Distribution Service Operators worldwide. It also provides more versatility for industrial, infrastructures, buildings or residential networks. • Traditional Ring Main Unit (RMU for MV/LV kiosk or MV switching Substation) • MV renewable distributed generation • Automatic-fast-Transfer of Sources (ATS) • Feeders to overhead lines (including reclosing sequences)
Technische specificatie
  • Unieke ref.RM_AirSet
  • ProductfamilieMV Switchgear
  • ProductgroepRM AirSet
  • TypeShowcase (model)
  • Publicatiedatum2022-07-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalMetaal
  • Ontworpen inFrankrijk
Classificatie
  • Categorie BIMobjectElektra - Schakelapparatuur
  • IFC-classificatieElektrisch circuit
  • UNSPSC-naamSwitchgear systems
  • UNSPSC-code39121105
  • Uniclass 2015-codeSs_70
  • Uniclass 2015-beschrijvingElectrical systems
  • CSI MasterFormat 2014 Code26 13 00
  • CSI MasterFormat 2014 TitelMedium-Voltage Switchgear
  • OmniClass-nummer23-35 31 31 11
  • OmniClass-titelDistribution Switchgear
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution