Publiceer je producten
SHEVTEC® Repeater Panel
SHEVTEC® Repeater Panel
SHEVTEC® Repeater Panel
SHEVTEC® Repeater Panel

    SHEVTEC® Repeater Panel

    The SHEVTEC Modular Repeater Panel is designed to provide clear, real-time system status information for each smoke ventilation (SHEV) vent within a building. As part of a modular smoke control system, the repeater panel serves as an essential indication point for operational status, fault conditions, and vent activation states.

    Typically installed near the main fire service access entrance, the panel enables rapid situational awareness for attending fire crews and maintenance personnel, supporting efficient system assessment during an emergency or routine servicing.

    Although the SHEVTEC Repeater Panel is not a mandatory requirement under Approved Document B, SE Controls can incorporate it into system specifications to enhance visibility of system performance and improve overall building safety management.

    This BIM object includes key technical data, connection details, and model attributes required for integration into digital design environments, supporting coordinated design, installation, and lifecycle maintenance of smoke ventilation systems.

    Specificatie
    • Input Voltage                                18-30 V dc
      Maximum Input Current 
                     100 mA
      Typical Input Current     
                    20 mA
      Environmental Temperature 
               0°C to 60°C (Electronics)
      Humidity 
                                             Non - Condensing
      Environmental Protection 
                   IP40
      Panel Status 
                                       Battery Fault
                                                            Mains Power Fault
                                                            Communications Fault
                                                            Service Due
                                                            Maintenance
                                                            Rain Sensor
      Interactive Touch Button   
                   Sounder Silence
                                                            Lamp Test
      Status information configurations 
      Green = Healthy
      Zone Indication   
                                 Green Flash = Needs Reset 
                                                            Red = Activated
                                                            Red Flash = Not Closed
                                                            Yellow = Fault

    Technische specificatie
    • Unieke ref.SECBIM0019
    • ProductfamilieControl Systems
    • ProductgroepController
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-05-12
    • Editienummer1
    • Breedte (mm)164
    • Diepte (mm)24
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inVerenigd Koninkrijk
    • Gefabriceerd inVerenigd Koninkrijk
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Rookventilatie
    • IFC-classificatieRegelaar