Publiceer je producten
SEIRE WP 400 Pure polyurea waterproofing membrane for universal use
Seire

SEIRE WP 400 Pure polyurea waterproofing membrane for universal use

SEIRE 400 WP is a hot-applied, highly elastic 100% pure polyurea waterproofing membrane, with a high level of resistance against wear and chemicals. Once dry, it forms a continuous waterproof membrane, without joints or need for overlap or reinforcement (only singular points that join other construction elements are reinforced). It provides permanent elasticity, even at very low temperatures, and is able to absorb substrate movements. Its rapid polymerization means it can adapt to any surface and attain waterproofing properties within three hours (optimum conditions of use are achieved in 24 hours).
Specificatie
  • Density (BS 4370 p1 m4): Approx. 1,1 kg/l Dry extract (EN 1768): > 99% Ashes (EN 1879) Comp A ≤1%Comp B ≤1% Application temperature (substrate/ambient): 5-35 ºC Working temperature: -40ºC – +180ºC Gelation time: Approx. 3-5 seconds Total curing time: ±12 h Shore A hardness (DIN 53505) > 90 Shore D hardness (DIN 53505) > 50 Tensile strength (23°C) (UNE EN ISO 527-3) 23 MPa Elongation (23°C) (ISO 527) > 300% Fatigue (1000 cycles): Appropriate Diffusion of water vapor: 0,58 g/m2*hour Resistant to root formation: Yes
Technische specificatie
  • Unieke ref.seire-wp-400
  • ProductfamilieWaterproofing and Water-repellents
  • ProductgroepWaterproofing
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-24
  • Editienummer1
Gerelateerd
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectVloeren - Vloersysteem
  • Uniclass 2015-codeSs_32
  • Uniclass 2015-beschrijvingDamp proofing, waterproofing and plaster finishing systems
  • CSI MasterFormat 2014 Code07 16 00
  • CSI MasterFormat 2014 TitelCementitious and Reactive Waterproofing
  • OmniClass-nummer23-13 25 17
  • OmniClass-titelWaterproofing