Publiceer je producten
SEIREPOX A/N Two-component Adhesive
Seire

SEIREPOX A/N Two-component Adhesive

SEIREPOX A/N is a solvent-free, epoxy resin-based, two-component adhesive used to affix and bond construction materials.

After curing, SEIREPOX A/N is resistant to the passage of water, chemical agents, frost and weathering.

Specificatie
  • MIXING RATIO:
    As indicated on packaging.

    DENSITY:
    Approx. 1,4 kg/l.

    YIELD:
    Approx. 1,4 Kg/m2/mm

    WORKABILITY TIME (20°C):
    Approx. 30 min

    INITIAL CURING (20ºC):
    Approx. 6 h

    FULL CURE (20°C):
    7 days

    COMPRESSIVE STRENGTH:
    After 28 days, 59 N/mm2

    PACKAGING:
    Kits of 5 kg and 25 kg net (A+B)

    STORAGE:
    Approx. 12 months in a dry place and in original unopened packaging

Technische specificatie
  • Unieke ref.seirepox-a-n
  • ProductfamilieConcrete Repair, Adhesives and Injection
  • ProductgroepConcrete Repair
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCementitious
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectVloeren - Vloersysteem
  • Uniclass 2015-codePr_20_31_02
  • Uniclass 2015-beschrijvingAdhesives and bonding compounds
  • CSI MasterFormat 2014 Code41 36 13.13
  • CSI MasterFormat 2014 TitelAdhesive Applicators
  • OmniClass-nummer23-13 23 15
  • OmniClass-titelAdhesives