Publiceer je producten
AWM 4

AWM 4

With the AWM 4, the antennas can be installed in an optimum way and nearly invisible, in case the stationary receiver shall be invisible or needs to be further away. It can be easily mounted on a mobile microphone tripod or permanently installed on a wall.

 

Features

- Unobtrusive antenna wall or tripod mounting
- Robust metal housing

Specificatie
  • ARCHITECT‘S SPECIFICATION

    The wallmount antenna, consisting of four white rod antennas tuned to the 1.9  GHz frequency range and a rugged metal housing, shall be designed for unobtrusive antenna wall or tripod mount applications. The metal housing shall have two holes for attaching the rod antennas to the top and shall provide a 3/8" internal thread at the bottom for tripod attachment as well as two 9  mm (0.35") mounting holes at the rear for wall attachment. Integrated R-SMA sockets on the bottom side allow for a direct connection of the antenna cables, thus minimizing installation effort. The dimensions (W x D x H) shall be 225 x 53 x 60  mm (8.86" x 2.09" x 2.36"). Weight shall be 669  grams (23.6 oz). The color of the wallmount antenna shall be white. 
    The wallmount antenna shall be the Sennheiser AMW  4. 

    Suitable antenna cables in different lengths shall be available as accessories.

Technische specificatie
  • Unieke ref.awm4
  • ProductfamilieBusiness Audio & Communication
  • ProductgroepPresentation
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-02
  • Editienummer1
  • Hoogte (mm)331
  • Breedte (mm)225
  • Diepte (mm)60
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica