Publiceer je producten
TeamConnect Ceiling Medium
TeamConnect Ceiling Medium
TeamConnect Ceiling Medium
TeamConnect Ceiling Medium
TeamConnect Ceiling Medium
TeamConnect Ceiling Medium
TeamConnect Ceiling Medium
TeamConnect Ceiling Medium

    TeamConnect Ceiling Medium

    With a coverage of up to 40 m², our ceiling microphone TeamConnect Ceiling Medium is the right choice for mid-sized meeting rooms and lecture or collaboration spaces.
    With this solution, Sennheiser provides an additional design option to seamlessly include our audibly better ceiling microphone into your meeting room.
    With all the great features of our trusted TeamConnect Ceiling 2 but in a more compact form, the TeamConnect Ceiling Medium microphone is a real problem-solver that allows cable-free tables und flexible furniture arrangement, while offering all of the TeamConnect Ceiling Solutions benefits like Trusted Sennheiser Audio Quality, efficient setup, brand agnostic integration, simple management and control, a sleek design and a sustainable impact.

    Specificatie
    • PRODUCT PROPERTIES

      Dimensions (Ø x H): 407 x 46 mm

      Weight max.: 4,9 kg (10.8lbs)

      Audio Output: 1 x 3-pin terminal (fits Phoenix contact MCVW 1.5-3-ST-3.81)
                             1x Digital Dante Network Audio (RJ-45) 

      Ethernet / Control:1 x RJ-45 Ethernet Port for PoE power supply and data/control communication

      Supply voltage: PoE IEEE 802.3af Class 3 or PoE IEEE 802.3at / Type 2 / Class 4 (when cascaded)

      Power consumption: approx. 8 W

      Safety certification: IEC/EN 62368-1 (including UL 2043 testing and compliance)

      ACOUSTIC PROPERTIES

      Transducer principle:
      Pre-polarized condenser microphone

      AF frequency response: 100 Hz - 16.000 Hz

      Sensitivity: 0 dBV/Pa (890 mV/Pa)

      Signal-to-noise ratio: 79 dB (A)

      Equivalent noise level:15 dB (A)

      Number of microphone capsules: 15

      Pick-up pattern: Beam Pattern

      Max. sound pressure level: 98 dB SPL

      Dynamic range: 83 dB (A)

      AMBIENT CONDITIONS


      Temperature: Operation:
      0 - 40°C (32 - 104 °F)
                            Storage: –10 - 60°C (14 - 140 °F)

      Realtive air humidity: 20 - 95 %, non-condensing

    Technische specificatie
    • Unieke ref.tccm
    • ProductfamilieBusiness Audio & Communication
    • ProductgroepUnified Communications and Meetings
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-03
    • Editienummer1
    • Hoogte (mm)407
    • Diepte (mm)46
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4.9
    Classificatie
    • Categorie BIMobjectElektronica - Audio elektronica
    • IFC-classificatieObject