Publiceer je producten
484 Allbend Nubio IMPERIAL SIZE 4" Premiere Series

484 Allbend Nubio IMPERIAL SIZE 4" Premiere Series

With its 22.5-degree radius design, Nubio (Allbend™) clear glass block (4"x8"x4" dimensions) from Seves 4" Premiere™ Series are used to create smooth graceful curves and columns with a consistency of mortar joints.

Specificatie
  • Series/Line4" Premiere™

    SeriesCollection/GroupPremier

    Sizing Imperial

    ColorClear & Neutro

    Shape22.5° AllBends

    Uses Residential,Commercial,Interior,Exterior

Technische specificatie
  • Unieke ref.484AllbendNubio
  • ProductfamilieIMPERIAL SIZE -- AMERICA
  • Productgroep4 Premiere™ Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-02-10
  • Editienummer1
  • Hoogte (inch)8
  • Breedte (inch)4
  • Diepte (inch)4
Gerelateerd
  • HoofdmateriaalGlas
Classificatie
  • Categorie BIMobjectBouwmaterialen - Glass & Glazing
  • IFC-classificatieBlok
  • Uniclass 2015-codePr_20_93_33
  • Uniclass 2015-beschrijvingGlass blocks and panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitelGlass Glazing
  • OmniClass-nummer23-15 15 21
  • OmniClass-titelWall Blocks