Publiceer je producten
Solo® Interior/Exterior Acrylic

Solo® Interior/Exterior Acrylic

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Solo 100% Acrylic Interior/Exterior creates a hard, scrubbable finish that is resistant to burnishing, wearing, and blocking. Solo is excellent choice for specifications where 100% acrylic interior finishes are required. It is designed for use on doors, trim, walls, & shutters. Solo can be applied to surfaces with a pH up to 13.

Neem contact op met Sherwin-Williams Paints

Technische specificatie
  • Unieke ref.sw-016
  • ProductfamiliePaints and Varnishes
  • ProductgroepSolo®
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVerf
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
  • IFC-classificatieOppervlak
  • UNSPSC-naamFinishing materials and products
  • UNSPSC-code301519
  • Uniclass 2015-codePr_35
  • Uniclass 2015-beschrijvingCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitelFinishes
  • OmniClass-nummer23-15 21 11
  • OmniClass-titelPaints and Varnishes
  • CSI UniFormat II-codeC30
  • CSI UniFormat II-titelINTERIOR FINISHES

Beschikbaarheid regio

Noord Amerika
Verenigde Staten