Publiceer je producten
Frame for washbasin , wall mounted tap

Frame for washbasin , wall mounted tap

For installation of washbasins; self-supporting powder-coated frame; For wall mounted taps; for floor constructions 0-20cm; Food plate depth for instalation in U-profils UW50 Fastening material
Specificatie
  • Adjustable height from 850 to 1300 mm, width 410 to 500mm; mm, adjustable depth from 170 to 240 mm.
Technische specificatie
  • Unieke ref.S-WT-wall-fitting
  • Productfamiliefor drywall construction
  • ProductgroepFrame for washbasin , wall mounted tap
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-08-12
  • Editienummer1
  • Hoogte (mm)1180
  • Breedte (mm)410
  • Diepte (mm)170
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalHout
  • Ontworpen inDuitsland
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectSanitair - Badkamerinstallatie systeem
  • IFC-classificatieSanitairaansluiting
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING