Publiceer je producten
Savannah LED post top (VX671) - Generation 3
Savannah LED post top (VX671) - Generation 3
    Signify

    Savannah LED post top (VX671) - Generation 3

    The Hadco Savannah LED post top luminaire is an authentic recreation of distinctive lighting from our American past. Blending old world charm with today's energy efficient light sources and optics, Savannah is a luminaire with outstanding versatility. For restoration areas where street lighting is required Savannah offers memorable accents that complement many architectural themes
    Specificatie
    • Product Benefits:
      • Offers a variety of panel style option for a customizable aesthetic.
      • Multiple distribution options and lumen packages suitable for several applications
      • Highly efficient IP66 light engine is protected from the elements and ensure optimal photometric performance.
      • Maximizes energy savings with multiple driver options and programmed dimming options
      Product Features:
      • Multiple lumen packages with output of up to 10,172 lumens
      • Color temperatures 4000K and 3000K are available.
      • Type 2, 3, 4, and 5 optics available
      • Dimming driver standard
    Technische specificatie
    • Unieke ref.Savannah_LED_post_top_VX671_-_Generation_3
    • ProductfamilieHadco
    • ProductgroepOutdoor luminaires - Urban
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-12
    • Editienummer1
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture

    Beschikbaarheid regio

    Noord Amerika
    Canada
    Verenigde Staten