Publiceer je producten
Domus LED post top - large (DMS60)
Domus LED post top - large (DMS60)
    Signify

    Domus LED post top - large (DMS60)

    The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium. Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.
    Specificatie
    • Product Benefits:
      • Versatile luminaires with classic shape to fit in any area or project
      • Perfect complement to the rest of the Domus family
      • Constructed from top-quality materials to maintain excellent performance in the most demanding environments
      Product Features:
      • Multiple lumen packages
      • Type 2, 3, 4, and 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
      • Multiple driver options and programmed dimming options available
    Technische specificatie
    • Unieke ref.Domus_LED_post_top_-_large_DMS60
    • ProductfamilieLumec
    • ProductgroepOutdoor luminaires - Urban
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-12
    • Editienummer1
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture