Publiceer je producten
Colored, powder-coated, slip-resistant, fast curing epoxy floor coating system OS 8 Sikafloor® MultiDur EB-19
Sika

Colored, powder-coated, slip-resistant, fast curing epoxy floor coating system OS 8 Sikafloor® MultiDur EB-19

Sikafloor® MultiDur EB-19 is a 2-part, epoxy, coloured, fast curing resin based floor coating system. It provides a hard wearing, seamless, low maintenance, slip resistant gloss finish when broadcasted with different aggregate grades.

Uses

Sikafloor® MultiDur EB-19 may only be used by experienced professionals.

The System is used in commercial and public buildings and areas such as:

  • Car park decks
  • Manufacturing facilities and workshops


Specificatie
  • Characteristics / Advantages

    • Fast curing
    • Blush resistant
    • Low odour
    • Low VOC
    • Improved yellowing resistance
    • Seamless and hygienic
    • Good chemical and mechanical resistance
    • Gloss finish
    • Slip resistant surface to suit clients requirements
    • Low maintenance
    • Conforms to OS 8 German standards
Technische specificatie
  • Unieke ref.multidur-eb-19
  • ProductfamilieFlooring
  • ProductgroepEpoxy
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-15
  • Editienummer1
Gerelateerd
  • HoofdmateriaalEpoxy
Classificatie
  • Categorie BIMobjectVloeren - Coatings & Coverings
  • IFC-classificatieBouwelement
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codePr_35_31_68_70
  • Uniclass 2015-beschrijvingResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitelResinous Flooring
  • OmniClass-nummer23-15 17 29
  • OmniClass-titelFloor Finishing Coatings
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika