Publiceer je producten
Broadcast, tough-elastic, unicolor conductive epoxy floor covering Sikafloor® MultiDur EB-39 ECF
Sika

Broadcast, tough-elastic, unicolor conductive epoxy floor covering Sikafloor® MultiDur EB-39 ECF

Sikafloor® MultiDur EB-39 ECF is a two part, electrostatic conductive, tough-elastic, self-smoothing, broadcast coloured epoxy flooring system with very high chemical resistance. "Total solid epoxy composition acc. to the test method Deutsche Bauchemie e.V. (German Association for construction chemicals)".

Uses

Sikafloor® MultiDur EB-39 ECF may only be used by experienced professionals.

It is used as:

  • Tough elastic, chemically resistant coating for concrete and screed surfaces in bund areas for the protection against water contaminating liquids (according resistance table)
  • Electrostatic conductive coating for areas subject to chemical exposure and demands for slip resistance

Characteristics / Advantages

  • High chemical resistance
  • Mechanical resistance
  • Impervious to liquids
  • Abrasion resistant
  • Slip resistant surface
Specificatie
  • Protection against substances hazardous to water, WGH approval with Sikafloor-701

Technische specificatie
  • Unieke ref.multidur-eb-39-ecf
  • ProductfamilieFlooring
  • ProductgroepEpoxy
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-16
  • Editienummer1
Gerelateerd
  • HoofdmateriaalEpoxy
Classificatie
  • Categorie BIMobjectVloeren - Coatings & Coverings
  • IFC-classificatieBouwelement
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codePr_35_31_68_70
  • Uniclass 2015-beschrijvingResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitelResinous Flooring
  • OmniClass-nummer23-15 17 29
  • OmniClass-titelFloor Finishing Coatings
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika