Publiceer je producten
Smooth, unicolor epoxy floor covering Sikafloor® MultiDur ES-31
Smooth, unicolor epoxy floor covering Sikafloor® MultiDur ES-31
Smooth, unicolor epoxy floor covering Sikafloor® MultiDur ES-31
    Sika

    Smooth, unicolor epoxy floor covering Sikafloor® MultiDur ES-31

    Sikafloor® MultiDur ES-31 is a smooth, coloured epoxy floor covering with high chemical and mechanical resistance for flooring applications.

    Uses

    Sikafloor® MultiDur ES-31 may only be used by experienced professionals.

    It is used in areas such as:

    • Concrete and screed surfaces with high chemical and mechanical exposure.
    • Production and processing areas in the food industry and automotive industry.

    Please note:

    The System may only be used by experienced professionals

    Characteristics / Advantages

    • High chemical resistance
    • High mechanical resistance
    • Impermeable to liquids
    • Good abrasion resistance
    Technische specificatie
    • Unieke ref.multidur-es-31
    • ProductfamilieFlooring
    • ProductgroepEpoxy
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalEpoxy
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_68_70
    • Uniclass 2015-beschrijvingResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika