Publiceer je producten
Smooth conductive epoxy ESD flooring system Sikafloor® MultiDur ES-56 ESD
Smooth conductive epoxy ESD flooring system Sikafloor® MultiDur ES-56 ESD
    Sika

    Smooth conductive epoxy ESD flooring system Sikafloor® MultiDur ES-56 ESD

    Sikafloor® MultiDur ES-56 ESD is a smooth finish, epoxy ESD flooring system. The system is designed to dissipate electrostatic charges (ESD) and protect sensitive equipment in electrostatic protected areas (EPA).

    Uses

    The system can be used in industrial buildings such as:

    • Pharmaceutical facilities
    • Automotive facilities
    • Electronic facilities and data centres

    Please note:

    • The System may only be used for interior applications.
    • The System may only be used by experienced professionals.

    Characteristics / Advantages

    • Low Airborne Molecular Contaminants (AMC) emissions
    • Low VOC emissions
    • Good resistance to specific chemicals
    • High mechanical resistance
    • Smooth gloss finish
    Technische specificatie
    • Unieke ref.multidur-es-56-esd
    • ProductfamilieFlooring
    • ProductgroepEpoxy
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalEpoxy
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_68_70
    • Uniclass 2015-beschrijvingResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika