Publiceer je producten
Low odor, lightly textured, colored epoxy roller coat flooring Sikafloor® MultiDur ET-20
Sika

Low odor, lightly textured, colored epoxy roller coat flooring Sikafloor® MultiDur ET-20

Sikafloor® MultiDur ET-20 is a low odour lightly textured, fast curing, coloured, rigid flooring coating system based on epoxy resins. It provides a hard wearing, seamless, low maintenance gloss finish.

Uses

Sikafloor® MultiDur ET-20 may only be used by experienced professionals.

The System is used in industrial buildings such as:

  • Car park decks
  • Food and beverage facilities
  • Manufacturing facilities and workshops

Please note:

  • The System may only be used for interior applications.

Characteristics / Advantages

  • Good resistance to abrasion
  • Good resistance to specific chemicals
  • Good mechanical resistance
  • Good yellowing resistance
  • Improved blush resistance
  • Lightly textured
  • Low odour
  • Low VOC emissions
  • Seamless
  • Fast curing
Technische specificatie
  • Unieke ref.multidur-et-20
  • ProductfamilieFlooring
  • ProductgroepEpoxy
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-20
  • Editienummer1
Gerelateerd
  • HoofdmateriaalEpoxy
Classificatie
  • Categorie BIMobjectVloeren - Coatings & Coverings
  • IFC-classificatieBouwelement
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codePr_35_31_68_70
  • Uniclass 2015-beschrijvingResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitelResinous Flooring
  • OmniClass-nummer23-15 17 29
  • OmniClass-titelFloor Finishing Coatings
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika