Publiceer je producten
Polyaspartic UV stable deck coating system Sikafloor® MultiFlex PB-10 UV
Polyaspartic UV stable deck coating system Sikafloor® MultiFlex PB-10 UV
Polyaspartic UV stable deck coating system Sikafloor® MultiFlex PB-10 UV
    Sika

    Polyaspartic UV stable deck coating system Sikafloor® MultiFlex PB-10 UV

    Sikafloor® MultiFlex PB-10 UV is a 2-part polyaspartic resin based, fast cure, hard wearing, seamless finish for exposed areas. The surface produces a slip resistant, low maintenance coloured finish. For internal and external flooring applications.

    Uses

    Sikafloor® MultiFlex PB-10 UV may only be used by experienced professionals.

    The System is used for:

    • Balconies and terraces
    • Walkways
    • Fast refurbishment of car park decks

    Characteristics / Advantages

    • Seamless
    • Resistant to permanent UV exposure
    • High mechanical and wear resistance
    • Good resistance to chemicals
    • Rapid application option
    • Good slip resistance
    • Low maintenance
    Technische specificatie
    • Unieke ref.multiflex-pb-10-uv
    • ProductfamilieFlooring
    • ProductgroepPolyurethane
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-04
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolyurethaan
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_68_70
    • Uniclass 2015-beschrijvingResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika