Publiceer je producten
Polyurethane car park decking system Sikafloor® MultiFlex PB-57
Polyurethane car park decking system Sikafloor® MultiFlex PB-57
Polyurethane car park decking system Sikafloor® MultiFlex PB-57
    Sika

    Polyurethane car park decking system Sikafloor® MultiFlex PB-57

    Sikafloor® MultiFlex PB-57 is a polyurethane, coloured, elastic, crack-bridging, slip-resistant car park decking system and is part of the Sikafloor® Multiflex flooring range. It provides a hard wearing, seamless, chemical resistant, low maintenance, slip resistant finish when broadcast with different aggregate grades and sealed with a gloss finish seal coat. Thickness ~4,0 mm. Internal use.

    Uses

    Sikafloor® MultiFlex PB-57 may only be used by experienced professionals.

    For car park decks:

    • Non UV exposed
    • Turning areas

    Characteristics / Advantages

    • Waterproof
    • High mechanical resistance
    • Good chemical resistance
    • Good abrasion resistance
    • Textured gloss finish
    • Low dirt pick up
    • Easy cleanability
    • Seamless
    • Slip and skid resistant surface
    • Scratch resistant surface
    • Easy application
    • Low maintenance
    Technische specificatie
    • Unieke ref.multiflex-pb-57
    • ProductfamilieFlooring
    • ProductgroepPolyurethane
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolyurethaan
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_68_70
    • Uniclass 2015-beschrijvingResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika