Publiceer je producten
PCI System for Industrial Tiling
Sika

PCI System for Industrial Tiling

The Industrial Tiling System is specially designed for tiled coverings for commercial and industrial facilities especially in areas subject to severe chemical, thermal and mechanical loads such as industrial kitchens, food processing plants, breweries, etc.
Specificatie
  • System benefits: • Chemical-resistant, water-impermeable, highly where-resistant and weather resistant reaction resin system • With general approval by the construction authorities
Technische specificatie
  • Unieke ref.pci-system-industrial-tiling
  • ProductfamiliePCI Systems
  • ProductgroepTile and Natural Stone Fixing
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2024-05-23
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMortar
  • Secundair materiaalAfdichtingsmiddel
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectBouwmaterialen - Tegel
  • IFC-classificatieMateriaal
  • ETIM-codeEG019510
  • ETIM-naamTiles
  • Uniclass 2015-codeSs_25_45_88
  • Uniclass 2015-beschrijvingTiling systems
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitelTiling
  • OmniClass-nummer23-15 17 13 13
  • OmniClass-titelTile Flooring

Beschikbaarheid regio

Europa