Publiceer je producten
PCI System for Multi-Use Paving
Sika

PCI System for Multi-Use Paving

The multi-use paving system is intended for the construction of paths and driveways subject to light or moderate mechanical loading. As a result of its water permeability, the system can make a significant contribution to reducing the burden on sewers and saving wastewater charges. The multi-use paving system ensures that the paving remains attractive for a long time and prevents the growth of algae in the joints.
Specificatie
  • System benefits: • System for the construction of drainable paving • Environmentally compatible, as rainwater can seep away where it falls • System only requires minimal work for installation • System for light to moderate loading
Technische specificatie
  • Unieke ref.pci-system-multi-use-paving
  • ProductfamiliePCI Systems
  • ProductgroepLandscape and Gardening
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2024-05-23
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMortar
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectVloeren - Vloersysteem
  • IFC-classificatieMateriaal
  • ETIM-codeEC011709
  • ETIM-naamTile grout
  • Uniclass 2015-codeSs_30_14
  • Uniclass 2015-beschrijvingPaving systems
  • CSI MasterFormat 2014 Code32 13 00
  • CSI MasterFormat 2014 TitelRigid Paving
  • OmniClass-nummer23-11 21 17
  • OmniClass-titelPaving Blocks

Beschikbaarheid regio

Europa