Publiceer je producten
Prefabricated Round Leafguard for Flat Roofs with S-Leafguard
Prefabricated Round Leafguard for Flat Roofs with S-Leafguard
Prefabricated Round Leafguard for Flat Roofs with S-Leafguard
    Sika

    Prefabricated Round Leafguard for Flat Roofs with S-Leafguard

    S-Leafguard is a prefabricated round polypropylene (PP) basket with fixing wing nut.

    It is suitable for gravel and leaf protection for S-Drains PVC and Sarnafil® T-Drains in flat roofs.

    Characteristics / Advantages

    • Resistant to UV exposure
    • Ease of application 
    Technische specificatie
    • Unieke ref.s-leafguard
    • ProductfamilieRoofing
    • ProductgroepAccessories
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolypopyleen
    Classificatie
    • Categorie BIMobjectBouw - Daktoebehoren
    • IFC-classificatieRoof
    • UNSPSC-naamRoofing drains
    • UNSPSC-code30151605
    • Uniclass 2015-codeSs_50_30_82_59
    • Uniclass 2015-beschrijvingOutlet drainage systems
    • CSI MasterFormat 2014 Code07 72 00
    • CSI MasterFormat 2014 TitelRoof Accessories
    • OmniClass-nummer23-13 41 39
    • OmniClass-titelRoof Drains
    • CSI UniFormat II-codeB1020
    • CSI UniFormat II-titelRoof Construction