Publiceer je producten
Mounting system for photovoltaic (PV) panels on flat roofs with Sika® SolarMount-1
Mounting system for photovoltaic (PV) panels on flat roofs with Sika® SolarMount-1
    Sika

    Mounting system for photovoltaic (PV) panels on flat roofs with Sika® SolarMount-1

    Sika® SolarMount-1 (SSM1) is an aero dynamic, lightweight mounting system designed for the installation of framed, 60-cell, rigid Photovoltaic (PV) panels to mechanically fastened or fully adhered Sika® single-ply membranes on flat roofs. It can be installed in South configuration or in East-West configuration. Sika® SolarMount-1 is installed with Sika® SolarClick fasteners for the transfer of horizontal loads to the roof structure. They are hot-air welded directly onto the Sika® roof waterproofing membranes by Sika trained and experienced contractors. Sika® SolarMount-1 includes the Sika® PV panel mounts, Sika® SolarClick fasteners, panel mounting rails, wind deflectors and accessories to provide a stable PV array. The PV panels and electrical components as well as ballast are not included in the Sika® SolarMount-1 system. These are selected according to the project performance and parameters.

    USES

    Sika® SolarMount-1 can be applied to the the following Sika® roofing membranes:

    • Sarnafil® T FPO membranes, glass or polyester reinforced, min. thickness 1.5 mm, mechanically fastened (even for ballasted or Green Roofs) or fully adhered.
    • Sarnafil® PVC membranes, glass or polyester reinforced, min. thickness 1.5 mm, mechanically fastened (even for ballasted or Green Roofs) or fully adhered.
    • Sikaplan® G PVC membranes, glass or polyester reinforced, min. thickness 1.5 mm, mechanically
      fastened.


    CHARACTERISTICS / ADVANTAGES

    • Welded to the membrane - no horizontal displacement of PV installation
    • No dependency from friction values for horizontal fastening
    • No ballast required against horizontal loads – suited for lightweight roofs
    • Optional ballast against uplift loads dependent on wind zone and roof height
    • No resulting uplift loads - no vertical movement of membrane and PV installation
    • No waterproofing membrane penetrations required - safe roof installations
    • Integrated system - full compatibility with designated Sika® roofing membranes
    • Versatility - South and East-West installations with the same components
    • Modular installation - suits the individual roof layout and requirements
    • Natural ventilation - increased efficiency at lower PV panel temperatures
    • Few components - fast and easy installation
    • Large contact area with the membrane - low compression to thermal insulation
    Technische specificatie
    • Unieke ref.sika_solarmount_1
    • ProductfamilieRoofing
    • ProductgroepAccessories
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-19
    • Editienummer1
    Classificatie
    • Categorie BIMobjectBouw - Daktoebehoren
    • IFC-classificatieRoof
    • Uniclass 2015-codePr_20_85_32_81
    • Uniclass 2015-beschrijvingSolar module free-standing mounting frames
    • CSI MasterFormat 2014 Code48 14 00
    • CSI MasterFormat 2014 TitelSolar Energy Electrical Power Generation Equipment
    • OmniClass-nummer23-19 25 11 19 15
    • OmniClass-titelSolar Panels