Publiceer je producten
Concrete Repair Mortars, SikaEmaco® P 5000 AP
Sika

Concrete Repair Mortars, SikaEmaco® P 5000 AP

SikaEmaco® P 5000 AP is a single component, polymer modified, cementitious bonding and active protective primer used in concrete repair works. SikaEmaco® P 5000 AP reinstates a high pH environment and provides active corrosion inhibition to protect reinforcement steel. It can also be used as an adhesive bonding slurry for subsequent repair mortars. When mixed with water, it forms a slurry that can be applied by brush to the clean exposed reinforcement, or directly on the dampened, prepared concrete substrate when used as a bonding coat.
Technische specificatie
  • Unieke ref.SikaEmaco-P-5000-AP
  • ProductfamilieConcrete Protection
  • ProductgroepRebar Primer Corrosion Inhibitors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-01
  • Editienummer1
Links
Gerelateerd
  • HoofdmateriaalPolymer-modified cementitious
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 97 26
  • CSI MasterFormat 2014 TitelCementitious Coatings
  • OmniClass-nummer23-15 21 13 11
  • OmniClass-titelCorrosion Prevention Paints