Publiceer je producten
Concrete Repair Mortars, SikaEmaco® S 5400
Sika

Concrete Repair Mortars, SikaEmaco® S 5400

SikaEmaco® S 5400 is a single component, extra high strength, high modulus, shrinkage compensated structural repair mortar that meets the requirements of class R4 according to EN 1504 part 3. SikaEmaco® S 5400 is a ready-to-use material that contains sulphate resistant Portland cement (HSR LA), hydraulic binders, well graded sands, selected polymer fibres (PAN – polyacrylonitryl) and special additives to significantly reduce the risk and incidence of shrinkage cracking. When mixed with water, SikaEmaco® S 5400 forms a highly thixotropic mortar that can easily be spray or trowel applied.
Technische specificatie
  • Unieke ref.SikaEmaco-S-5400
  • ProductfamilieConcrete Repair
  • ProductgroepStructural Concrete Repair Mortars
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-01
  • Editienummer1
Links
Gerelateerd
  • HoofdmateriaalPolymer-modified cementitious
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beton
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_20_31_53_15
  • Uniclass 2015-beschrijvingConcrete repair mortars
  • CSI MasterFormat 2014 Code03 35 00
  • CSI MasterFormat 2014 TitelConcrete Finishing
  • OmniClass-nummer23-13 27 13 11
  • OmniClass-titelRepair Mortars