Publiceer je producten
Curing and Sealing Compound for Concrete Floors with Sikafloor® ProSeal W
Curing and Sealing Compound for Concrete Floors with Sikafloor® ProSeal W
Curing and Sealing Compound for Concrete Floors with Sikafloor® ProSeal W
Curing and Sealing Compound for Concrete Floors with Sikafloor® ProSeal W
    Sika

    Curing and Sealing Compound for Concrete Floors with Sikafloor® ProSeal W

    Sikafloor® ProSeal W is a one-part, water-dispersed acrylic emulsion to cure, harden and seal fresh or hardened concrete floors and structures.

    Uses

    • Curing compound in order to limit surface drying and cracking
    • Provides curing and sealing for Sikafloor® dry shake hardeners
    • Anti-dust treatment and improvement of the abrasion resistance of existing concrete surfaces
    • Suitable for exterior and interior application

    Characteristics / Advantages

    • Water dispersion application
    • Suitable for indoor use where solvent-based products cannot be applied because of health and safety regulations
    • Helps control dusting for both new and existing concrete floor surfaces
    • Effectively cures and seals concrete surfaces in a single, economic operation
    • Very low yellowing
    • Easy application by spray or roller
    Technische specificatie
    • Unieke ref.sikafloor-proseal-w
    • Productfamilie Flooring
    • ProductgroepAcrylic dispersion
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-09-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAcryl
    Classificatie
    • Categorie BIMobjectVloeren - Vloer
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_85_82
    • Uniclass 2015-beschrijvingSurface hardeners
    • CSI MasterFormat 2014 Code09 61 00
    • CSI MasterFormat 2014 TitelFlooring Treatment
    • OmniClass-nummer23-15 17 11 15 13
    • OmniClass-titelFloor Hardeners
    • CSI UniFormat II-codeB1010
    • CSI UniFormat II-titelFloor Construction

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika