Publiceer je producten
Injections (Waterproofing), SikaInject®-1315
Sika

Injections (Waterproofing), SikaInject®-1315

A two component system based on low-viscosity epoxy resins. Ideal for sealing static cracks from widths greater than 100 microns but no more than 9mm. It is highly penetrative and cures to form a permanent and rigid seal against the ingress of corrosive fluids and gases and is capable of restoring structural integrity to concrete elements.
Technische specificatie
  • Unieke ref.SikaInject-1315
  • ProductfamilieConcrete Repair
  • ProductgroepCrack Repair and Bonding Injections
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-01
  • Editienummer1
Links
Gerelateerd
  • HoofdmateriaalEpoxy
Classificatie
  • Categorie BIMobjectBouwmaterialen - Other
  • IFC-classificatieMateriaal
  • Uniclass 2015-codeSs_15_30_17_12
  • Uniclass 2015-beschrijvingConcrete crack repair or filling systems
  • CSI MasterFormat 2014 Code03 64 23
  • CSI MasterFormat 2014 TitelEpoxy Injection Grouting
  • OmniClass-nummer23-13 27 13 13 15
  • OmniClass-titelConcrete Rehabilitation Products