Publiceer je producten
Silen Chatbox Solo
Silen Chatbox Solo
Silen Chatbox Solo
Silen Chatbox Solo
Silen Chatbox Solo
Silen Chatbox Solo
Silen Chatbox Solo
Silen Chatbox Solo
    Silen

    Silen Chatbox Solo

    Silen Chatbox Solo is an acoustic phone booth and solo work pod, designed as a dedicated space for long-term solo work.

    Chatbox Solo offers:

    • Market-leading noise reduction with echoless optimized speech experience.‎
    • Power outlet and USB chargers.‎
    • Presence-activated lights and fresh air circulation.‎
    • Multiple seating and table options with full video call readiness
    • Ample customization options with exchangeable skins, features and more.‎
    • Full control over lights, airflow, smart glass, and more through the Silen Control Panel.
    • Effortless relocation on wheels with the add-on Silen Mobility Kit.
    • SEAQUAL® YARN marine pastic fabric
    • 20+ year life span

    Silen Chatbox is a perfect blend of quality and affordability.‎

    Consisting of essential features only, the Chatbox privacy room range delivers premium noise reduction, customization options, modularity, and world-class design without breaking the bank.‎

    Like all other Silen products, Chatbox office pods are built with quality, sustainably sourced materials and use SEAQUAL® YARN fabric made from marine plastic. The privacy pods are also certified to comply with the highest safety standards and have a lifespan of over 20 years.

    Specificatie
    • Exterior

      125 x 222 x 98 cm

      49.2 x 87.4 x 38.6 in

      Interior

      113 x 204 x 91 cm

      44.5 x 80.3 x 35.8 in

      Weight

      380 kg / 838 lb

    Technische specificatie
    • Unieke ref.silen-chatbox-solo
    • ProductfamilieChatbox
    • ProductgroepChatbox
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-25
    • Editienummer1
    • Hoogte (inch)87
    • Breedte (inch)49
    • Diepte (inch)39
    Gerelateerd
    • HoofdmateriaalMultiplex
    • Secundair materiaalMetaal
    • Ontworpen inEstland
    • Gefabriceerd inEstland
    • Nettogewicht (lbs)838
    Classificatie
    • Categorie BIMobjectMeubilair - Kantoorunit
    • IFC-classificatieFurniture
    • OmniClass-nummer23-19 15 21
    • OmniClass-titelTelephone Booths

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië