Publiceer je producten
Silfab Solar SLG-M 360 Watt Monocrystalline Solar Panel

Silfab Solar SLG-M 360 Watt Monocrystalline Solar Panel

2.6 van de 5 sterren2.6(5 reviews)

100% North American - Quality Matters - Silfab’s fully-automated manufacturing facility ensures precision engineering is applied at every stage. Superior reliability and performance combine to produce one of the highest quality modules with the lowest defect rate in the industry. North American – Customized Service - Silfab’s 100% North American based team leverages just-in-time manufacturing to deliver unparalleled service, on-time delivery and flexible project solutions

Features:
Module Technology: Mono
Cells Per Module: 72
Module Frame Material: Clear Aluminum
Module Frame Thickness: 38mm
Module Backsheet Material: White
Module Connector: MC4 Intermateable
Module Output Cables: Other

As Featured on Amazon.com

Specificatie
  • Specification:
    Module Watts STC: 360 Watts
    Max Power Voltage (Vmpp): 39.30 Volts
    Max Power Current (Impp): 9.20 Amps
    Open Circuit Voltage (Voc): 47.90 Volts
    Short Circuit Current (Isc): 9.71 Amps
    Max System Voltage: 1000.00 Volts
    Series Fuse Rating: 15 Amps
    Module Efficiency: 18.50%

Technische specificatie
  • Unieke ref.Silfab-Solar-SLG-M-360-Watt-Monocrystalline-Solar-Panel
  • ProductfamilieSolar
  • ProductgroepSolar Panel
  • TypeDocumentatie (alleen informatie)
  • Publicatiedatum2019-02-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAndere
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Zonne-energie
  • UNSPSC-naamPower sources
  • UNSPSC-code2610
  • CSI MasterFormat 2014 Code48 14 13
  • CSI MasterFormat 2014 TitelSolar Energy Collectors
  • OmniClass-nummer23-19 25 11 19 15
  • OmniClass-titelSolar Panels

Beschikbaarheid regio

Noord Amerika
Verenigde Staten