Publiceer je producten
Skill
Skill
Skill
Skill
Skill
Skill
Skill
Skill
Skill
Skill
    Simes

    Skill

    SKILL represents a new concept of outdoor lighting fitting; a recessed/not-recessed luminaire for wall mounting. It concentrates all the advantages of a recessed fitting, but without requiring a housing in the wall. Due to this easy and highly user friendly method of installation, SKILL is a unique LED luminaire, assuring high lighting performance and total absence of glare. The most modern electronic technology is contained in the thickness of only 3 cm and provides an excellent quality of light while saving energy. SKILL is available as round and square versions and in two different sizes.
    Technische specificatie
    • Unieke ref.SKILL
    • ProductfamilieStep light
    • ProductgroepSKILL
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-11-05
    • Editienummer4
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten