Publiceer je producten
Boulevard
Boulevard
Boulevard
Boulevard
Boulevard
Boulevard
Boulevard
    Simes

    Boulevard

    Robust, solid and resistant to the most extreme weather conditions, Boulevard incorporates aesthetics and functionality in an elegant and not obvious design.

    The cylindrical shape of the body creates a visual continuity with the pole while the technological part of the optics is contained in a protruding black aluminum case that characterizes the shape. The structure and the design of this optical system, visually separated from the supporting cylinder, have been designed to house different optics to give the designer the opportunity to choose the light distribution that better satisfy the urban context to be illuminated.

    The product is supplied with high performing LEDs CRI>80, which guarantee a high colour rendering of the light in urban contexts.

    Specificatie
    • BOULEVARD STREET OPTIC

      Art. S.7750N

      40 MODULES LED 4000K 220-240Vac 12460lm CRI 80 MacAdam step 3
      Rated luminaire luminous flux: 8697lm
      Rated input power: 84W
      Luminaire efficacy: 104lm/W
      Power supply Dimmable DALI 2 / PUSH

      CE

      LUMINAIRE TYPE

      Bollard fitting. IP rating IP 65

      MATERIAL CHARACTERISTICS

      Extruded EN AW-6060 aluminium profile, die-cast EN AB-44100 aluminium housing (copper free) with high corrosion resistance. Stone wash surface treatment prior to painting process. A4 grade Stainless Steel screws with 2,5-3% molybdenum content which increases the resistance against corrosion. Pre treated Silicone Gaskets. Painting Process : 3 Step Process

      1) Surface treatment with BONDERITE. A heavy metal free chemical surface treatment containing ceramic nano particles giving a cohesive, inorganic and highly dense protective coating. 2) PRE POLYMERIZATION a process of introducing an epoxy primer with excellent characteristics to the paint which also offers very high resistance to oxidation due to its Zinc content. 3) POLYMERIZATION a process with the application of polyester powder with high resistance against UV rays and harsh weather conditions. Resistance test protection for Marine applications for 1200h. Mechanical resistance IK 09

      LIGHTING PERFORMANCE

      The circuit is characterized by a series of LEDs specifically oriented to assure excellent light distribution on the street. Supplied with electronic circuit with temperature sensors for each LED to optimize the lifetime. The light distribution is in accordance with light pollution regulations. Lamp fixed position . LOR --

      POLE CONNECTION

      Pole mounted in painted aluminium with Ø 102 mm connection.

      WIRING

      PROTECTIONS AGAINST DISCHARGES AND HIGH VOLTAGE SPIKES, Controlgear equipped with protections against discharges and high voltage spikes on the mains: 3,5kV differential mode (L-N), 4,0kV common mode (PE).

      Luminaire hard wired with H07RN-F cable. Single cable entry with PG13,5 (Ø 6÷12 mm) cable gland in PMMA. Fast connector IP67 (Ø 6÷12 mm) supplied as standard for single cable connection . Isolation: CLASS II . Available colours: Anthracite grey (cod.24). Weight: 9.4 Kg Glow Wire test: -- Exposed windage area : 0,09 m²

      Lamp included.

      BOULEVARD REGISTERED DESIGN

      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user.

      LED circuit boards are engineered accordingly to actual Lumen Maintenance regulation (LM80) and Technical Memorandum (TM21) where uniformity and quality of light is 50.000 hours referred to L70 B20 Ta 25°C.Lifecycle refers to LED circuit boards only, all others components of the luminaire are excluded.

    Technische specificatie
    • Unieke ref.boulevard
    • ProductfamiliePost top luminaires
    • ProductgroepBoulevard
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-11-05
    • Editienummer2
    • Hoogte (mm)102
    • Breedte (mm)752
    • Diepte (mm)102
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)9.4
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • ETIM-codeEC000062
    • ETIM-naamLuminaire for streets and places
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten