Publiceer je producten
Park
Park
Park
Park
Park
Park
Park
Park
Park
    Simes

    Park

    3.8 van de 5 sterren3.8(8 reviews)

    Park is designed for the urban environment, with specific optics for parking places, squares, walking areas and cycling paths. A simple design, with right angles and elegant junctions, a discrete fitting for urban lighting for landscape or architectural contexts. The light distribution is completely directed downward: this provides a optimal distribution in the urban environment, according with the lighting pollution rules. The integrated DALI power supply manages the amount of light remotely, and can be converted into Virtual Midnight thanks to a special accessory (to be ordered separately), to switch to a timely management of the lighting element.

    MONOCHROME LED VERSION
    ULR 0%
    CLASS PROTECTION IP65
    MECHANICAL RESISTANCE IK09

    Technische specificatie
    • Unieke ref.PARK
    • ProductfamiliePost top luminaires
    • ProductgroepPARK
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-11-05
    • Editienummer4
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten