Publiceer je producten
Simon 860 Elbow Cable Mount
Simon

Simon 860 Elbow Cable Mount

Installed using metallic cables, this family integrates 90º corner connectors to create custom layouts. The pre-installed quick connectors facilitate efficient assembly and reduce installation time, while ensuring the same flexibility as standard cable-mounted systems.
Specificatie
  • This version includes all features of the Cable Mount family, adding 90º corner modules for angular and creative designs. It maintains an IP20 rating, CRI>90, and module lengths of 1200 mm, 1600 mm, and 2400 mm, with efficiency up to 150 lm/W. Finishes include white and black, and it offers optics options for visual comfort and glare control. DALI 2 compatibility ensures easy integration into advanced lighting systems.
Technische specificatie
  • Unieke ref.simon-860-elbow-cable-mount
  • ProductfamilieSimon 860
  • ProductgroepSimon 860
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2024-12-03
  • Editienummer1
  • Hoogte (mm)65
  • Breedte (mm)45
  • Diepte (mm)360
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalPolycarbonaat
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
  • Nettogewicht (kg)1.5
Classificatie
  • Categorie BIMobjectElektra - Elektrisch