Publiceer je producten
Simon 860 Rods Mount
Simon

Simon 860 Rods Mount

Installed using rods up to 4 meters long, this family is suited for spaces requiring stable and precise lighting configurations. The rods provide a strong structural appearance, and the adjustable components ensure the system adapts to various ceiling heights and design needs.
Specificatie
  • Featuring robust rod-mounted systems, this family provides a stable and industrial-style lighting solution. It is IP20 rated with CRI>90 and offers standard lengths of 1200 mm, 1600 mm, and 2400 mm in white and black finishes. Optics options include Opal, Microprismatic, and Low UGR for visual comfort and efficiency up to 150 lm/W. It supports DALI 2 for control and energy management, making it ideal for sustainable projects.
Technische specificatie
  • Unieke ref.simon-860-rods-mount
  • ProductfamilieSimon 860
  • ProductgroepSimon 860
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2024-12-03
  • Editienummer1
  • Hoogte (mm)65
  • Breedte (mm)45
  • Diepte (mm)1200
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalPolycarbonaat
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
  • Nettogewicht (kg)2.1
Classificatie
  • Categorie BIMobjectElektra - Elektrisch