Publiceer je producten
Bathroom cabinet Skåform Cristallo 6
Bathroom cabinet Skåform Cristallo 6
Bathroom cabinet Skåform Cristallo 6

    Bathroom cabinet Skåform Cristallo 6

    Bathroom cabinet Cristallo 6, w 550 x h 650 x dj 147 mm white edge.

    Skåform Cristallo is made of compact high-pressure laminate (HPL), a material that is extremely sustainable, water proof and hygienic. Graceful, functional and neutral with white frame. A heavy-duty bathroom cabinet that can stand harsh (rough) bathroom environments. The frames and hinges are placed behind two-sided mirrored doors with soft-closing. Two movable shelves creates flexible storgage options. 

    Quality controlled by SP Technical Research Institute of Sweden. Recommended by Byggvarubedömningen and has been approved by SundaHus. 

    Specificatie
    • The bathroom cabinets can easily be put up without penetrating the waterproofing of the bathroom. Skånebeslags suspension method provides an opportunity to glue the cabinet straight to the tiles. Skåforms cabinets are produced in Sweden with focus on sustainability and as small impact on the environment as possible. With a new nordic design the cabinets are easily assembled without any screws with Välinges Threespine click furniture technology.
    Technische specificatie
    • Unieke ref.cristallo-6
    • ProductfamilieBathroom cabinet Skåform
    • ProductgroepCristallo
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-06-20
    • Editienummer1
    • Hoogte (mm)650
    • Breedte (mm)550
    • Diepte (mm)147
    Gerelateerd
    • HoofdmateriaalLaminaat
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer meubilair
    • IFC-classificatieFurniture
    • UNSPSC-naamCabinets
    • UNSPSC-code30161801
    • Uniclass 2015-codePr_40_30_78_03
    • Uniclass 2015-beschrijvingBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitelStorage Cabinets
    • OmniClass-nummer23-31 25 13
    • OmniClass-titelBathroom Cabinets