Publiceer je producten
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
FELTShape&FELTdesign
    Slalom

    FELTShape&FELTdesign

    ECO&PETfelt are architectural materials, actual design tools.The simplicity of these finishes is enhanced by different shapes and colour combinations. Balancing the colours, enriches output: geometric shapes, natural elements, changes of scale coexist in the wide range of FELTshape. Have a look to our Designers’ selection or create your own special pattern, don’t stop your imagination!

    Specificatie
    • Sound absorption 4,5mm: Alpha W 0,20 | NRC 0,20 [Uni En Iso 11654]

      Fire Reaction: B-s2, d0 [EN 13501-1:2007+A1] | Class A [ASTM 84] - OPTIONAL

      Green Labels: Greenguard, Greenguard gold, VOC, HPD

    Technische specificatie
    • Unieke ref.FELTShape_FELTdesign
    • ProductfamilieSound-absorbing and anti-reverberation layer
    • ProductgroepWall&Ceiling coverings
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-03-17
    • Editienummer1
    • Diepte (mm)4.5
    Gerelateerd
    • HoofdmateriaalMateriaal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Akoestische panelen & accessoires
    • IFC-classificatieBouwelement
    • OmniClass-nummer23-15 15 29
    • OmniClass-titelAcoustical Wall Finishes

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika