Publiceer je producten
CX 8154 Concealed Sensor Floor-mounted Water Closet Flushometer

CX 8154 Concealed Sensor Floor-mounted Water Closet Flushometer

Features

  • Fixed volume piston with filtered O-ring bypass
  • Front access wall plate requires no rear access plumbing chase
  • Sensor activated, hands-free operation
  • Battery operated with hardwired option
  • Electronic override button
  • Low battery indicator light
  • Vandal resistant wall plate
  • Adjustable flush connection
  • 8 1⁄2”(W) x 9 1⁄4”(H) Wall Box Panel Dimension
Technische specificatie
  • Unieke ref.flushometers_cx-8154
  • ProductfamilieFlushometers
  • ProductgroepWater Closet Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011594
  • ETIM-naamElectronic toilet flusher
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika