Publiceer je producten
Royal® 180 Exposed Manual Flushometer for Urinal

Royal® 180 Exposed Manual Flushometer for Urinal

Features

  • Includes the required wall plate and a purple wall flange to let users know reclaimed water is in use
  • All organic rubber has been replaced with synthetic compounds
  • Optional purple handle provides additional indication of reclaimed water use
  • Critical components, including cover, valve body, control stop and sweat solder kit, are made of semi-red brass
  • PERMEX synthetic rubber diaphragm with Dual Filtered Fixed Bypass
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Technische specificatie
  • Unieke ref.flushometers_royal-180
  • ProductfamilieFlushometers
  • ProductgroepUrinal Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-05-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011565
  • ETIM-naamMechanical toilet flusher
  • Uniclass 2015-codePr_40_20_93_79
  • Uniclass 2015-beschrijvingUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika