Publiceer je producten
AER-DEC® AD 81000 1-Station Wall-Mounted Sink

AER-DEC® AD 81000 1-Station Wall-Mounted Sink

4.4 van de 5 sterren4.4(5 reviews)

Features

  • One Station Lavatory System with the following features:
  • Built in air dam technology that eliminates backsplash and updrafts
  • A monolithic console available in Corian or quartz
  • Basins can be sized to project requirements
  • Many customization options - see architectural worksheet for all options
  • Comes with deck mounted BASYS style hand dryer standard
  • Pairs great with Sloan faucets and soap dispensers
Technische specificatie
  • Unieke ref.sinks_aer-dec_ad-81000
  • ProductfamilieSanitary
  • ProductgroepSinks/Lavatories
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • UNSPSC-naamSinks
  • UNSPSC-code30181504
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika