Publiceer je producten
Expanded Corkboard STD 1000x500x20mm
SOFALCA

Expanded Corkboard STD 1000x500x20mm

The use of expanded corkboard (ICB) in the thermal and sound insulation in the inside of walls, allows an increase of the thermal and sound comfort. It can be used to fill the void in masonry walls, used in walls with gypsum board finishing or in rehabilitations, using the ICB type cork OSB, either in walls or in paving’s.

Technische specificatie
  • Unieke ref.insulation-expandend-corkboard-floor-20mm
  • ProductfamilieInsulation
  • ProductgroepFLOOR
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-02-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKurk
  • Ontworpen inPortugal
  • Gefabriceerd inPortugal
Classificatie
  • Categorie BIMobjectBouwmaterialen - Isolatie
  • IFC-classificatieBouwelement
  • ETIM-codeEG020500
  • ETIM-naamBuilding - insulation material
  • Uniclass 2015-codePr_25_71_97_16
  • Uniclass 2015-beschrijvingCorkboards
  • OmniClass-nummer23-13 25 19 11
  • OmniClass-titelSlab and Board Thermal Insulation