Publiceer je producten
Expanded Corkboard REV 1000x500x100mm
SOFALCA

Expanded Corkboard REV 1000x500x100mm

The expanded cork boards slabs of the REV type, for exterior facade cladding with cork as external finishing, are made from a careful selection of raw materials, with the right density, as a way of improving its mechanical resistance, as well as reducing the water absorption. Its unique characteristics allow an excellent behavior, even when submitted to the most adverse weather conditions.

Technische specificatie
  • Unieke ref.insulation-rev-expandend-corkboard-wall-100mm
  • ProductfamilieInsulation
  • ProductgroepWALL
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-02-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKurk
  • Ontworpen inPortugal
  • Gefabriceerd inPortugal
Classificatie
  • Categorie BIMobjectBouwmaterialen - Isolatie
  • IFC-classificatieBouwelement
  • ETIM-codeEG020500
  • ETIM-naamBuilding - insulation material
  • Uniclass 2015-codePr_25_71_97_16
  • Uniclass 2015-beschrijvingCorkboards
  • OmniClass-nummer23-13 25 19 11
  • OmniClass-titelSlab and Board Thermal Insulation