Publiceer je producten
SolaMaster Series - 330 DS-O Open Ceiling

SolaMaster Series - 330 DS-O Open Ceiling

The SolaMaster 330 DS is designed to maximize light output at any time of day. It effectively captures low-angle rays in the morning and late afternoon, and collects high-angle rays at midday for powerful performance. It is ideal for lighting expansive spaces with open ceilings where variances in light levels don’t create an issue for occupants.
Specificatie
    • Tube size ≈ 21 in. (530 mm)
    • Potential tube length ≈ 50 ft. (15 m)
Technische specificatie
  • Unieke ref.SolaMaster_330DS_O
  • ProductfamilieLighting
  • ProductgroepDaylighting system
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2021-05-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectRamen - Zonnepanelen
  • IFC-classificatieLight Fixture
  • UNSPSC-naamSkylights
  • UNSPSC-code301718
  • Uniclass 2015-codePr_30_59_72_21
  • Uniclass 2015-beschrijvingDaylight pipes
  • CSI MasterFormat 2014 Code08 62 23
  • CSI MasterFormat 2014 TitelTubular Skylights
  • OmniClass-nummer23-17 17 13 21
  • OmniClass-titelTubular Skylights
  • CSI UniFormat II-codeB3020
  • CSI UniFormat II-titelRoof Openings