Publiceer je producten
BLUE - Mechanism boxes
BLUE - Mechanism boxes
BLUE - Mechanism boxes
BLUE - Mechanism boxes
BLUE - Mechanism boxes
BLUE - Mechanism boxes
    Solera

    BLUE - Mechanism boxes

    The hollow partition boxes have a practical design, designed to make the installer's work as easy as possible: eyelets to fix the tubes to the boxes, multiple pre-cut holes to facilitate installation, easy-break inlets, covers with perimeter flush and a marking system to make the hole in the wall.

    The switch and socket boxes are available in models from 1 to 4 modules, with a wider and thinner perimeter skirt, it includes nerves that prevent turning once installed.

    As are the efficient boxes for flush mechanisms in hollow walls, with which we achieve a reduction in air flow of more than 92%!

    Specificatie
    • - Hollow partition box.

      - Wide variety of models.

           - Ref. 5625E (1 element).

           - Ref. 5725EG (2 elements).

           - Ref. 5825EG (3 elements).

           - Ref. 5925 (4 elements).

           - Ref. 5324: 260x260 mm.

           - Other dimensions.

    Technische specificatie
    • Unieke ref.blue_mecanism
    • ProductfamilieBoxes
    • ProductgroepMechanism boxes
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPlastic
    • Secundair materiaalMetaal
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch element
    • ETIM-codeEG000013
    • ETIM-naamDomestic switching devices
    • Uniclass 2015-codeCo_70_30
    • Uniclass 2015-beschrijvingElectricity distribution complexes
    • CSI MasterFormat 2014 Code26 27 00
    • CSI MasterFormat 2014 TitelLow-Voltage Distribution Equipment
    • OmniClass-nummer23-35 31 00
    • OmniClass-titelElectrical Power Distribution Devices